IESNA:LM-63-2002
[TEST]P1055276
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S865D950-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1146
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1000.4 989.3 984.4 977.1 966 950.1 932.9 912.1 888.8 863.1
836.1 807.9 774.8 744.2 711.1 676.7 642.4 606.8 570.1 533.3
496.5 461 424.2 387.4 351.8 315.1 275.8 240.3 203.5 168
133.6 101.8 71.1 44.1 19.6 3.7 0
1000.4 1004.1 996.7 985.7 969.7 941.5 909.7 870.4 830 784.6
738 689 638.7 586 535.7 485.5 435.2 386.2 338.4 290.6
245.2 202.3 160.6 125 94.4 76 58.8 42.9 29.4 18.4
12.3 7.4 4.9 3.7 1.2 1.2 0
1000.4 991.8 980.8 952.6 909.7 856.9 798.1 733.1 665.7 595.8
525.9 457.3 392.3 332.2 272.2 219.4 171.6 132.4 111.6 93.2
77.2 61.3 47.8 36.8 28.2 22.1 17.2 13.5 11 8.6
7.4 4.9 3.7 2.5 2.5 1.2 0
1000.4 991.8 971 923.1 864.3 793.2 713.5 630.1 543.1 461
384.9 316.3 250.1 193.7 148.3 125 105.4 88.3 72.3 57.6
45.4 36.8 29.4 24.5 19.6 15.9 13.5 11 9.8 7.4
6.1 4.9 3.7 2.5 1.2 1.2 0
1000.4 994.2 974.6 920.7 852 772.3 681.6 590.9 500.2 418
344.5 272.2 209.6 159.4 132.4 111.6 93.2 76 61.3 49
39.2 31.9 25.7 22.1 18.4 14.7 12.3 9.8 8.6 7.4
4.9 3.7 3.7 2.5 1.2 1.2 0
